Product RKC4.5T-P7X3.1-0.5-RSC4.5T/TXO
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6635960- M12 female connector, straight, 5-pin
- With 3-color LED (PNP, red, yellow, green), all-round visibility
- Male M12, straight, 5-pin
- Jacket material: PUR
- Jacket color: orange
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 0.5 m

Technical Data
| Product type | Actuator and Sensor Cable, PUR |

